L-com

Coaxial Adapter, TNC Female / N-Male

  • Picture of Coaxial Adapter, TNC Female / N-Male
  • Picture of Coaxial Adapter, TNC Female / N-Male
  • Picture of Coaxial Adapter, TNC Female / N-Male
Picture of Coaxial Adapter, TNC Female / N-Male
SKU AXA-NMTF
Available to Ship 710
Quantity Price
1 - 24 $11.39
25 - 49 $10.25
50 - 99 $9.11
100 + Call Us
Price $11.39

All Prices are in US Dollars and do not include duties



This N-Male to TNC Female coaxial adapter provides the ability to connect between a N-Female and TNC Male interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

Features
  • Adapters utilize machined components for durability and long life
  • Allows interconnection of devices with N-Female and TNC Male interfaces
  • Gold plated contacts for reduced signal loss

Application
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
  • Coaxial extension

Key Specifications

Key Specifications

Connector Series 1
N
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
TNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
11 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.