L-com

Coaxial Adapter, TNC Female Right Angle / BNC Male

  • Picture of Coaxial Adapter, TNC Female Right Angle / BNC Male
  • Picture of Coaxial Adapter, TNC Female Right Angle / BNC Male
  • Picture of Coaxial Adapter, TNC Female Right Angle / BNC Male
Picture of Coaxial Adapter, TNC Female Right Angle / BNC Male
SKU BA3002
  Available for backorder
Quantity Price
1 - 24 $19.99
25 - 49 $18.99
50 - 99 $17.99
100 + Call Us
Price $19.99

All Prices are in US Dollars and do not include duties



This BNC Plug to TNC Jack 90 degree adapter provides the ability to connect a device with a BNC Jack to a device with a TNC Plug . This type of interconnection is often found in test environments where connection between interfaces of different types is needed.

Features
  • Allows interconnection between BNC and TNC interface types
  • Male to female gender combination handy for interconnecting cable interfaces
  • Nickel plated body for corrosion resistance
  • Right Angle construction useful in tight fit applications
  • Gold plated center contact for reduced signal loss

Application
  • Coaxial interface conversion
  • Coax retrofit applications
  • Coaxial extension
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
TNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
4 GHz
Adapter Body Style
Right Angle
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.