L-com

Coaxial Adapter, TNC Male / BNC Female

  • Picture of Coaxial Adapter, TNC Male / BNC Female
  • Picture of Coaxial Adapter, TNC Male / BNC Female
  • Picture of Coaxial Adapter, TNC Male / BNC Female
Picture of Coaxial Adapter, TNC Male / BNC Female
SKU BA3001
Available to Ship 230
Quantity Price
1 - 24 $12.79
25 - 49 $12.15
50 - 99 $11.51
100 + Call Us
Price $12.79

All Prices are in US Dollars and do not include duties



This BNC Jack to TNC Plug adapter provides the ability to connect a device with a BNC plug to a device with a TNC Jack . This type of interconnection is often found in test environments where connection between interfaces of different types is needed.

Features
  • Allows interconnection between BNC and TNC interface types
  • Nickel plated body for corrosion resistance
  • Gold plated center contact for reduced signal loss
  • Male to female gender combination handy for interconnecting cable interfaces

Application
  • Coax retrofit applications
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
TNC
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.