L-com

Coaxial Adapter, Type-N Female / BNC Male

  • Picture of Coaxial Adapter, Type-N Female / BNC Male
  • Picture of Coaxial Adapter, Type-N Female / BNC Male
  • Picture of Coaxial Adapter, Type-N Female / BNC Male
Picture of Coaxial Adapter, Type-N Female / BNC Male
SKU AXA-NFBM
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: LCAD1406


This Type N female to BNC male coaxial adapter provides the ability to connect between a Type N male and BNC female interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.


Features
  • Most adapters utilize gold plated contacts for reduced signal loss
  • Allows interconnection of devices with BNC female and Type N male interfaces
  • Most adapters utilize machined components for durability and long life
  • Wide selection of in stock adapters quickly solves interconnection problems

Application
  • Coaxial interface conversion
  • Coax retrofit applications
  • Coaxial extension
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
N
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
3 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.