L-com

Coaxial Adapter, Type-N Male / BNC Female

  • Picture of Coaxial Adapter, Type-N Male / BNC Female
  • Picture of Coaxial Adapter, Type-N Male / BNC Female
Picture of Coaxial Adapter, Type-N Male / BNC Female
SKU AXA-NMBF
Available to Ship 778
Quantity Price
1 - 24 $8.69
25 - 49 $7.82
50 - 99 $6.95
100 + Call Us
Price $8.69

All Prices are in US Dollars and do not include duties



This Type N male to BNC female coaxial adapter provides the ability to connect between a Type N female and BNC male interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

Features
  • Allows interconnection of devices with N-Female and BNC Male interfaces
  • Gold plated center contact for reduced signal loss
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
N
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
2.5 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.