L-com

Coaxial Adapter, UHF Feed-Thru Female / Female

  • Picture of Coaxial Adapter, UHF Feed-Thru Female / Female
  • Picture of Coaxial Adapter, UHF Feed-Thru Female / Female
Picture of Coaxial Adapter, UHF Feed-Thru Female / Female
SKU BA406Z
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


This UHF female to female feed thru bulkhead coupler provides the ability to pass a coaxial connection through a panel or bulkhead. A common use for this device is to create a connection point on either side of a wall or other obstruction.

Features
  • Complete with nut mounting hardware
  • Provides signal feed-thru for two UHF male interface devices
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
UHF
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Series 2
UHF
Connector Gender 2
Female
Connector Polarity 2
Standard
Adapter Body Style
Straight
Connector Mount Method 1
Bulkhead
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
Bulkhead
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.