L-com

Coaxial Barrel Adapter, RP-TNC Plug / Plug

  • Picture of Coaxial Barrel Adapter, RP-TNC Plug / Plug
  • Picture of Coaxial Barrel Adapter, RP-TNC Plug / Plug
Picture of Coaxial Barrel Adapter, RP-TNC Plug / Plug
SKU AXA-RTPRTP
  Available for backorder
Quantity Price
1 - 24 $10.59
25 - 49 $9.53
50 - 99 $8.47
100 + Call Us
Price $10.59

All Prices are in US Dollars and do not include duties



This bullet type adapter is ideal for connecting two cables with Reverse Polarity (RP-TNC) Jack connectors. Order online today.

Features
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance
  • Handy device to have on hand to solve your interconnection problems

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications
  • Low-loss coax

Key Specifications

Key Specifications

Connector Series 1
TNC
Connector Gender 1
Plug
Connector Polarity 1
Reverse Polarity
Connector Impedance 1
50 Ohm
Connector Series 2
TNC
Connector Gender 2
Plug
Connector Polarity 2
Reverse Polarity
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
11 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.