L-com

Coaxial Barrel Adapter, Type N-Male / Male

  • Picture of Coaxial Barrel Adapter, Type N-Male / Male
  • Picture of Coaxial Barrel Adapter, Type N-Male / Male
Picture of Coaxial Barrel Adapter, Type N-Male / Male
SKU AXA-NMNM
Available to Ship 198
Quantity Price
1 - 24 $9.59
25 - 49 $8.63
50 - 99 $7.67
100 + Call Us
Price $9.59

All Prices are in US Dollars and do not include duties



This Type N male coupler provides the ability to interconnect two devices with Type N female interfaces. A common use for this device is to change the gender of a device from Type N female to Type N male.

Features
  • Couples devices with female Type N interfaces
  • Handy device to help solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance
  • Difficult to find male to male configuration
  • Gold plated contact pin for reduced signal loss

Application
  • Coaxial interface conversion
  • Low-loss coax
  • OEM coax applications
  • Coax retrofit applications
  • Coaxial Extension

Key Specifications

Key Specifications

Connector Series 1
N
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
N
Connector Gender 2
Male
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.