L-com

Coaxial Coupler, BNC Female / Female

  • Picture of Coaxial Coupler, BNC Female / Female
  • Picture of Coaxial Coupler, BNC Female / Female
Picture of Coaxial Coupler, BNC Female / Female
SKU BIF-CB
Available to Ship 36
Quantity Price
1 - 24 $7.59
25 - 49 $6.83
50 - 99 $6.07
100 + Call Us
Price $7.59

All Prices are in US Dollars and do not include duties



This insulated BNC female coupler provides the ability to interconnect two devices with BNC male interfaces. A common use for this device is to provide a coupling between two cables with BNC male connectors creating an extension cable. This coupler features an ABS non conductive body to reduce ground loop problems.

Features
  • Handy device to help solve your interconnection problems
  • Ideal to extend cable runs with male BNC connectors
  • Insulated design to avoid ground loop problems
  • Nickel plated body for enhanced corrosion resistance
  • Couples devices with male BNC interfaces

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications
  • Low-loss coax

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.