L-com

Compression Connector Coaxial Crimp Tool

  • Picture of Compression Connector Coaxial Crimp Tool
Picture of Compression Connector Coaxial Crimp Tool
SKU HTS-EX
Available to Ship 2
Quantity Price
1 - 9 $96.99
10 - 24 $93.11
25 - 99 $89.23
100 + Call Us
Price $96.99

All Prices are in US Dollars and do not include duties



This series features both a compression style and a crimp style tool specifically designed for Type F connectors. Fully machined crimp cavities ensure accurate crimps every time. Constructed of high carbon steel for a long life expectancy.

Features
  • Compression attachment of Type F connectors
  • Ratchet action reduces fatigue
  • Commonly used hex crimp sizes for popular RG59 and 6 style cable

Application
  • Coax installation
  • Coaxial cable assembly
  • Coaxial cable repair

Key Specifications

Key Specifications

Tool Type
Compression Crimper
Cable Series
RG59, RG6

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov”

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.