To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

L-com offers all the tools required to terminate various coaxial cable assemblies. We have a variety of coax cable tools, including cable strippers, pin crimps, compression tools and coaxial crimp tools. Make your purchase now to take advantage of our same business day shipping.

Our high-quality carbon steel, professional crimp, and compression tools are made for type F connectors and have a long lifespan. The fully machined crimp cavities of these coax tools ensure accurate crimps every time. The 8-point center pin crimper tool from L-com is a high-quality instrument made for use with BAC-UPL series connectors.

L-com’s full cycle ratchet crimping tools come with replaceable and interchangeable die sets that allow for a wide range of crimping operations. Our heavy-duty single die crimping coax cable tools have an adjustable cam design that allows adjustments to comply with tolerance requirements. These tools are used with RG58, RG59, and RG62 coaxial connectors, and center pins.

L-com offers coaxial cable stripper tools that compress the jaw, place the cable into the strip insert and then spin the tool 360 degrees. The adjustable 2 and 3 blade rotary coax cable strippers are also available. Our 400 and 600 series adjustable stripping tool has replaceable blades and is suitable for cable repair and installation applications.

Also, L-com provides self-healing waterproof tape that protects cables and connectors while being environmentally friendly. Our tapes are non-conductive, hand moldable and stay flexible at extreme temperatures. These tapes are appropriate for use in outdoor installations.

L-com has one of the largest in-stock selections of coax tools for local, domestic, and international orders. We offer a large variety of coaxial cable tools, so you can find the right product for your application. Also, our skilled technical support and professional sales team can help you find the coaxial tools for your needs by providing more information.