L-com

Economy Coaxial Adapter, BNC Female / Female

  • Picture of Economy Coaxial Adapter, BNC Female / Female
  • Picture of Economy Coaxial Adapter, BNC Female / Female
Picture of Economy Coaxial Adapter, BNC Female / Female
SKU BA80E
  Available for backorder
Quantity Price
1 - 24 $3.60
25 - 49 $3.42
50 - 99 $3.24
100 + Call Us
Price $3.60

All Prices are in US Dollars and do not include duties



This 50 Ohm BNC female coupler provides the ability to interconnect two devices with BNC male interfaces. A common use for this device is to provide a coupling between two cables with BNC male connectors creating an extension cable.

Features
  • 50 Ohm impedance for data transmission applications
  • Couples devices with male BNC interfaces
  • Handy device to help solve your interconnection problems
  • Ideal to extend cable runs with male BNC connectors
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • Low-loss coax
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.