L-com

Coaxial Connectors - MCX

L-com MCX coaxial connectors deliver reliable 50 Ohm RF connections for compact, high-density applications in GPS, WiFi, WLAN, digital cellular, and PCMCIA systems. Available in jack and plug configurations with straight and right-angle designs, these connectors feature snap-on coupling for quick mating and unmating. Supporting crimp cable attachment and solder contact termination with RG174, RG188, RG316, WBC100, LMR®100A, and Belden 7805 compatibility, MCX connectors include gold-plated contacts, brass bodies, beryllium copper contacts, and POM/TFE/PTFE insulators.

For complete coaxial connector solutions beyond MCX configurations, explore our Coaxial Connectors category, featuring MCX and other RF connector types designed for wireless, cellular, GPS, and data applications.

Related Categories:

 FAQs

What are MCX coaxial connectors designed for?

MCX coaxial connectors are designed for reliable 50 Ohm RF connections in applications where compact size and dependable performance are required. These connectorized coax connectors are ideally suited for high-density applications in digital cellular, PCMCIA, WLAN, WiFi, and GPS systems requiring space-efficient connectivity solutions.

What connector configurations are available for MCX coaxial connectors?

MCX coaxial connectors are available in jack and plug configurations, including straight and right-angle designs. This range of MCX connector options enables flexible installation angles and orientations for high-density applications requiring compact form factor RF connectivity.

What cable types are compatible with MCX coaxial connectors?

MCX coaxial connectors are compatible with RG174, RG188, RG316, WBC100, LMR®100A, and Belden 7805 cable types depending on the model. This broad cable compatibility provides installation flexibility across diverse high-density RF applications and wireless system deployments.

How do snap-on coupling mechanisms benefit MCX coaxial connectors?

MCX coaxial connectors feature snap-on coupling for quick mating and unmating without requiring threaded connections. This snap-on 50 Ohm interface enables easy connection and disconnection in portable devices, test applications, and high-density installations requiring frequent connector transitions.

What attachment options do MCX coaxial connectors support?

MCX coaxial connectors support crimp cable attachment and solder contact termination options. Crimp attachment provides a durable connector-to-cable connection for field installation, while solder termination supports custom cable assemblies and prototype applications.

What materials enhance MCX coaxial connector performance and reliability?

MCX coaxial connectors feature gold-plated contacts, bodies, and ferrules to help minimize signal loss and provide reliable electrical performance. With brass bodies, beryllium copper or brass contacts, and POM, TFE, or PTFE insulators, these MCX connectors ensure dependable operation in demanding RF applications.

What applications use MCX coaxial connectors?

MCX coaxial connectors are designed for digital cellular, PCMCIA, WLAN, WiFi, and GPS applications requiring compact RF connectivity. The compact form factor and snap-on coupling make MCX connectors particularly well-suited for portable devices, test equipment, and high-density installations where space efficiency is critical.

Need assistance selecting the right MCX coaxial connector configuration for your GPS, WiFi, WLAN, or cellular application? Our knowledgeable technical support team provides expert guidance on jack/plug options, straight vs. right-angle designs, cable compatibility, and attachment methods for your specific high-density RF connectivity needs.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com has one of the largest in-stock selections of MCX coaxial connectors for domestic and international orders. We offer reliable RF connectivity solutions for GPS, WiFi, WLAN, digital cellular, and PCMCIA applications.