- Home /
- Coaxial /
- Connectors /
- NMO Mobile Mount /
- CON NMO Crimp
NMO Mobile Mount Crimp Connector
L-com's NMO Mobile Mount Crimp Connector can be used with RG58, and 195-Series cable types. This connector features a 3/4" Hole (19 mm) and Installs from above. An O-ring is included and it can be used with panels up to 5/32" (4 mm) Thick
Note: This connector replaces AAM2-1700
Note: This connector replaces AAM2-1700