L-com

Protective Chained Cap, BNC

  • Picture of Protective Chained Cap, BNC
  • Picture of Protective Chained Cap, BNC
Picture of Protective Chained Cap, BNC
SKU USP-PCB
Available to Ship 201
Quantity Price
1 - 24 $8.89
25 - 49 $8.45
50 - 99 $8.00
100 + Call Us
Price $8.89

All Prices are in US Dollars and do not include duties



This sturdy metal dust cap protects your expensive BNC female coaxial interface when not connected to a mated interface. This cap features a metal retaining chain so that the caps can be securely attached to adjacent surface to prevent loss.

Features
  • Protection of BNC female coaxial interfaces
  • Metal construction is long lasting and durable
  • Retaining chain feature prevents loss
  • Gasket provides moisture resistance

Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

Key Specifications

Key Specifications

Connector Series
BNC
Connector Gender
Male
Chain Option
Chain

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.