- Home /
- Coaxial /
- Connectors /
- RCA
Coaxial Connectors - RCA
Coaxial Connectors - RCA
RCA connectors deliver reliable RF, audio, and video signal transmission featuring RCA connector interfaces with both 50 ohm and 75 ohm impedance options for compatibility across wide range of applications. Supporting panel-mount bulkhead and cable-mount crimp configurations enabling flexible integration into structured cabling systems and device connections, these connectors include 50 ohm RCA bulkhead jack with female interface and 75 ohm RCA crimp plug with male interface for RG59 coaxial cable compatibility. Featuring gold-plated contacts, nickel-plated body, insulated washer design, and push-on coupling ensuring stable performance in professional and consumer A/V environments.
For comprehensive coaxial connector solutions beyond RCA configurations, explore our Coaxial Connectors category, featuring BNC, SMA, Type N, TNC, F-type, MCX, MMCX, and specialty connectors in crimp, solder, clamp, panel mount, and bulkhead styles for RF, audio, video, and communication applications.
Related Categories:
- Coaxial Connectors - MCX
- Coaxial Connectors - TNC
- Coaxial Connectors - BNC
- Coaxial Connectors - SMB
- Coaxial Connectors - UHF
FAQs
What are RCA connectors used for in audio and video systems?
RCA connectors are designed to deliver reliable RF, audio, and video signal transmission in professional and consumer A/V environments supporting structured cabling systems and device connections. These connectors provide stable and consistent performance for audio/video signal routing, composite video transmission, and RF connectivity applications. Standard polarity RCA interfaces enable compatibility across wide range of A/V equipment including receivers, amplifiers, displays, and media players.
What impedance options are available for RCA connectors?
RCA connectors feature both 50 ohm and 75 ohm impedance options for compatibility across wide range of applications in RF, audio, and video systems. The 50 ohm option supports RF applications and antenna connections while 75 ohm impedance matches standard video and broadcast requirements. Multiple impedance options enable flexible integration into structured cabling systems requiring proper impedance matching for signal integrity.
What mounting configurations do RCA connectors support?
RCA connectors support panel-mount bulkhead and cable-mount crimp configurations enabling flexible integration into structured cabling systems and device connections. The 50 ohm RCA bulkhead jack with female interface provides panel-mount capability for equipment enclosures and rack installations. The 75 ohm RCA crimp plug with male interface supports cable-mount termination for RG59 coaxial cable in professional and consumer A/V environments.
What plating ensures RCA connector performance?
RCA connectors feature gold-plated contacts for enhanced conductivity and reduced signal loss combined with nickel-plated body for durability and corrosion resistance. Gold plating on bulkhead jack contacts provides low contact resistance maintaining signal integrity in RF, audio, and video transmission applications. Nickel-plated body construction ensures long-term performance and corrosion protection in professional A/V and structured cabling installations.
How does insulated washer design benefit RCA bulkhead connectors?
RCA bulkhead jack connectors incorporate insulated washer to help address ground loop issues in professional and consumer A/V environments. The insulated washer design prevents unwanted ground connections between equipment chassis reducing hum and interference in audio systems. This feature supports clean signal transmission in structured cabling installations where multiple devices share common ground references.
What cable compatibility do RCA connectors provide?
RCA connectors include 75 ohm RCA crimp plug with male interface for RG59 coaxial cable compatibility ensuring proper signal matching in video and RF applications. The RG59 cable support accommodates standard video distribution cabling used in professional and consumer A/V systems. Crimp-style cable termination provides secure connection to RG59 coax maintaining signal integrity in structured cabling installations.
What construction features ensure RCA connector reliability?
RCA connectors combine gold-plated contacts, nickel-plated body construction, insulated washer design, and precision engineering ensuring stable consistent performance in professional and consumer A/V environments. The combination of gold and nickel plating enhances long-term performance and signal integrity in RF, audio, and video transmission applications. Functional design elements including bulkhead panel mounting and crimp-style cable termination provide effective solution for maintaining reliable signal transmission.
Need assistance selecting the right RCA connectors for your RF, audio, or video installation? Our engineering team provides expert technical guidance on impedance selection, bulkhead vs. crimp configuration, cable compatibility, and plating specifications for your specific A/V system, structured cabling, or RF signal transmission application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com coaxial connectors are part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.