- Home /
- Coaxial /
- Connectors /
- SMA /
- Reverse Polarity SMA Jack
Reverse Polarity SMA Connector - Panel Mount Style
Reverse Polarity SMA Connector - Panel Mount Style
Reverse polarity SMA panel mount connectors support RF, WLAN, and Wi-Fi applications requiring non-standard interfaces for regulatory compliance in radio pigtails, wireless networking equipment, and low-loss coaxial cable assemblies. Available in bulkhead and 4-hole flange mount styles with straight body configurations featuring crimp attachment supporting RG174, RG188, RG316, RG58, RG141, RG142, and 195-series cables. Supporting 50-ohm impedance with operating frequencies up to 6 GHz or 11 GHz depending on model, these brass connectors feature gold- or nickel-plated components.
For comprehensive SMA connector solutions beyond reverse polarity panel mount styles, explore our SMA Connector Products category, featuring male crimp, female crimp, female bulkhead, solderless, and reverse polarity SMA connector designs for RF, WLAN, and low-loss coaxial cable assembly applications.
Related Categories:
- SMA Connector Male Crimp - Straight and Right Angle
- SMA Connector Female Bulkhead Crimp Style
- Reverse Polarity SMA Plug Solderless
- Reverse Polarity SMA Plug Crimp Style
- Reverse Polarity SMA Jack Crimp Style
- SMA Connector Female Crimp Style
FAQs
What are reverse polarity SMA panel mount connectors used for?
L-com reverse polarity SMA panel mount connectors are designed to support RF, WLAN, and Wi-Fi applications that require non-standard interfaces for regulatory compliance. These connectors are commonly used in radio pigtails, wireless networking equipment, and low-loss coaxial cable assemblies. The reverse polarity interface accommodates regulatory requirements in wireless applications while supporting panel mounted and enclosure-mounted RF system designs.
What mounting styles are available for reverse polarity SMA connectors?
Reverse polarity SMA connectors are available in bulkhead and 4-hole flange mount styles with straight body configurations. The bulkhead style supports single-hole panel installation, while the 4-hole flange mount provides secure attachment for panel-mounted RF designs. Both mounting options support WLAN infrastructure, wireless networking equipment, and enclosure-mounted RF system installations requiring reverse polarity SMA interfaces.
What cable types are compatible with RP SMA panel mount connectors?
RP SMA panel mount connectors are compatible with RG174, RG188, RG316, RG58, RG141, RG142, and 195-series coaxial cables using crimp attachment methods. The crimp termination accommodates various cable diameters used in radio pigtails, wireless networking equipment, and low-loss coaxial cable assemblies. This broad cable compatibility supports RF, WLAN, and Wi-Fi applications requiring reverse polarity SMA panel mount termination.
What frequency range do reverse polarity SMA panel mount connectors support?
reverse polarity SMA connectors support a 50-ohm impedance and operating frequencies up to 6 GHz or 11 GHz, depending on the model. The frequency range accommodates RF systems, WLAN infrastructure, and wireless networking equipment operating across various frequency bands. The 50-ohm impedance ensures compatibility with standard RF equipment and coaxial cables used in radio pigtails and low-loss coax applications.
What electrical ratings do RP SMA panel mount connectors provide?
Electrical characteristics include a maximum operating voltage of 500 VDC and a dielectric withstanding voltage of 1000 Vrms. These voltage ratings support RF, WLAN, and Wi-Fi applications in panel mounted and enclosure-mounted designs. The electrical specifications accommodate wireless networking equipment and radio pigtail applications requiring reliable voltage handling in reverse polarity SMA panel mount installations.
What construction materials do reverse polarity SMA panel mount connectors use?
Reverse polarity SMA panel mount connectors use brass construction with gold- or nickel-plated components to support reliable electrical performance across repeated mating cycles. The brass body provides mechanical durability, while gold or nickel plating ensures low-resistance electrical connections and corrosion resistance.
What applications use reverse polarity SMA panel mount connectors?
L-com reverse polarity SMA panel mount connectors are suitable for RF systems, WLAN infrastructure, and low-loss coax applications. These connectors are commonly used in radio pigtails, wireless networking equipment, and panel mounted RF designs requiring non-standard interfaces for regulatory compliance. Applications include enclosure-mounted wireless equipment and coaxial cable assemblies where reverse polarity SMA panel mount termination is required.
Need assistance selecting the right reverse polarity SMA panel mount connector for your WLAN or RF system installation? Our engineering team provides expert technical guidance on mounting style selection, cable compatibility, frequency requirements, and electrical specifications for your specific wireless networking, radio pigtail, or RF application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com reverse polarity SMA panel mount connectors are available for domestic and international orders, supported by technical documentation, responsive customer service.