- Home /
- Coaxial /
- Connectors /
- Sierra Wireless AirCard Compatible /
- CON Sierra Wireless® Plug
Sierra Wireless AirCard® Compatible (SMA-Nano/SSMB-Nano)
Sierra Wireless AirCard® Compatible (SMA-Nano/SSMB-Nano)
Sierra Wireless AirCard compatible SMA Nano-SSMB Nano connectors support low-loss RF, WLAN, and Wi-Fi applications in radio pigtails and coaxial cable assemblies requiring 50-ohm impedance. Compatible with RG188, RG316, RG174, WBC, and LMR100 cable types providing flexible installation options, these connectors withstand 335 VDC maximum operating voltage and 1000 Vrms dielectric withstanding voltage. Featuring 0.3 dB maximum insertion loss preserving signal integrity with compact 0.79 x 0.39 x 0.19 inch dimensions supporting high-density installations across -55°C to 85°C operating temperatures. Sold in 10-unit increments.
For comprehensive Sierra Wireless AirCard compatible connector solutions, explore our Coaxial Connectors - Sierra Wireless AirCard Compatible category, featuring SMA Nano-SSMB Nano and related connector designs for RF, WLAN, and Wi-Fi applications requiring AirCard device connectivity in radio pigtails and low-loss coaxial cable assemblies.
FAQs
What are SMA Nano-SSMB Nano connectors used for?
L-com Sierra Wireless AirCard compatible connectors (SMA Nano-SSMB Nano) are designed to support low-loss RF, WLAN, and Wi-Fi applications. These connectors are commonly used in radio pigtails and coaxial cable assemblies requiring 50-ohm impedance. Applications include indoor and outdoor RF system integration, WLAN infrastructure, and Wi-Fi installations where Sierra Wireless AirCard device connectivity is required.
What cable types are compatible with SMA Nano-SSMB Nano connectors?
SMA Nano-SSMB Nano connectors can be used with RG188, RG316, RG174, WBC, and LMR100 cable types to provide flexible installation options. This cable compatibility accommodates various low-loss coaxial cable requirements in RF, WLAN, and Wi-Fi applications. The broad cable type support enables radio pigtail and coaxial cable assembly configurations across different installation scenarios requiring Sierra Wireless AirCard compatible interfaces.
What electrical ratings do SMA Nano-SSMB Nano connectors support?
SMA Nano-SSMB Nano connectors offer components that withstand a maximum operating voltage of 335 VDC and a dielectric withstanding voltage of 1000 Vrms. These electrical ratings support reliable performance in RF, WLAN, and Wi-Fi applications requiring specific voltage handling capabilities. The voltage specifications accommodate radio pigtails and coaxial cable assemblies in indoor and outdoor installations where Sierra Wireless AirCard compatible connectors experience varying electrical conditions.
What insertion loss do SMA Nano-SSMB Nano connectors provide?
SMA Nano-SSMB Nano connectors feature low insertion loss of maximum 0.3 dB to preserve signal integrity in RF, WLAN, and Wi-Fi applications. The 0.3 dB maximum insertion loss maintains signal strength through the connector interface in radio pigtails and coaxial cable assemblies. Low insertion loss supports high-performance wireless installations where signal degradation must be minimized across Sierra Wireless AirCard compatible connections.
What are the physical dimensions of SMA Nano-SSMB Nano connectors?
SMA Nano-SSMB Nano connectors have compact designs with connector dimensions of 0.79 in length, 0.39 in width, and 0.19 in height, supporting high-density installations. The compact form factor enables space-efficient placement in RF, WLAN, and Wi-Fi equipment where multiple connections require close proximity.
How are SMA Nano-SSMB Nano connectors packaged?
L-com SMA Nano-SSMB Nano connectors are sold in increments of 10 units to meet bulk requirements. The 10-unit increment packaging supports radio pigtail production, coaxial cable assembly manufacturing, and system integration projects requiring multiple connectors. Bulk packaging accommodates RF, WLAN, and Wi-Fi installations deploying multiple Sierra Wireless AirCard compatible connections across large-scale infrastructure projects.
Need assistance selecting the right SMA Nano-SSMB Nano connector for your Sierra Wireless AirCard application? Our engineering team provides expert technical guidance on cable compatibility, insertion loss requirements, voltage specifications, and temperature ratings for your specific RF, WLAN, or Wi-Fi radio pigtail or coaxial assembly requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com provides in-stock availability, technical documentation, and responsive customer support to assist with system integration.