- Home /
- Coaxial /
- Adapters, Couplers, Splitters /
- Bulkhead Mount 50 and 75 Ohm /
- SMA Bulkhead Mount
SMA Bulkhead Mount Coaxial Couplers / Adapters
SMA Bulkhead Mount Coaxial Couplers / Adapters
SMA bulkhead mount coaxial adapters offer a versatile solution for connecting coaxial cables through a panel or bulkhead, ensuring reliable signal transfer between devices. Made of durable brass with nickel plating for corrosion resistance, these SMA bulkhead mount coaxial adapters feature gold-plated center contacts, 50 Ohm signal feed-thru, and PTFE insulation. With frequency range up to 6000 MHz and maximum insertion loss of only 0.150 dB, our adapters include mounting hardware (nut, gasket, lockwasher) and accommodate standard .300" mounting holes for coaxial retrofit, extension, and OEM coax applications.
For a wider range of panel-mount coaxial interface solutions beyond SMA Bulkhead Mount Coaxial Adapters, explore our comprehensive 50 & 75 Ohm Bulkhead Mount Coax Adapters category, which includes bulkhead-mount options across connector families such as BNC, Type-N, TNC, and UHF for reliable feed-through connections in RF, OEM, and coaxial extension applications.
Related Categories:
- BNC Bulkhead Mount Coaxial Couplers / Adapters
- TNC Bulkhead Mount Coaxial Couplers / Adapters
- NMO Bulkhead Mount Coaxial Couplers / Adapters
- UHF Bulkhead Mount Coaxial Couplers / Adapters
- RCA Bulkhead Mount Coaxial Couplers / Adapters
FAQs
What are SMA bulkhead mount coaxial adapters and what is it used for?
SMA bulkhead mount coaxial adapters offer a versatile solution for connecting coaxial cables through a panel or bulkhead, ensuring a reliable signal transfer between devices. These SMA bulkhead mount coaxial adapters are used for creating a connection point on either side of a wall or other obstruction in coaxial retrofit and extension applications. The adapters are ideal for coaxial retrofit applications, OEM coax applications, and coaxial extension solutions requiring SMA or N-female connections.
What impedance do SMA bulkhead mount coaxial adapters have?
SMA bulkhead mount coaxial adapters provide 50 Ohm signal feed-thru, making them suitable for a variety of coaxial interface conversion applications. The 50 Ohm impedance in these SMA bulkhead mount coaxial adapters ensures compatibility with standard coaxial systems. This impedance specification makes the adapters well-suited for use in systems where minimal signal degradation is essential.
What frequency range do SMA bulkhead mount coaxial adapters support?
SMA bulkhead mount coaxial adapters feature a frequency range of up to 6000 MHz and a maximum insertion loss of only 0.150 dB. This frequency range makes SMA bulkhead mount coaxial adapters suitable for various coaxial applications requiring reliable signal transfer. The up to 6000 MHz frequency capability ensures these adapters work effectively in systems demanding minimal signal degradation.
What materials are used in SMA bulkhead mount coaxial adapters?
SMA bulkhead mount coaxial adapters are made of durable brass with nickel plating to enhance corrosion resistance, ensuring long-lasting performance. These SMA bulkhead mount coaxial adapters feature gold-plated center contacts that reduce signal loss, ensuring clear and reliable transmission. The adapters also feature PTFE insulation material for reliable operation in various coaxial applications.
What mounting hardware comes with SMA bulkhead mount coaxial adapters?
SMA bulkhead mount coaxial adapters come with mounting hardware, including a nut, gasket, and lockwasher, for easy installation. The mounting hardware included with SMA bulkhead mount coaxial adapters simplifies integration into panel setups. The adapters feature a single D bulkhead design compatible with panels that feature a standard .300" mounting hole, allowing for convenient and secure panel mounting.
What configurations are available for SMA bulkhead mount coaxial adapters?
SMA bulkhead mount coaxial adapters are available in configurations including SMA female-to-female bulkhead couplers and N-female bulkhead to reverse polarity SMA jack variants. The SMA female to female configuration provides connections on either side of a panel, while the N-female to RP-SMA configuration offers connections between N-male and RP-SMA plug interfaces. These SMA bulkhead mount coaxial adapters provide flexible solutions for various coaxial interface requirements.
What is the insertion loss of SMA bulkhead mount coaxial adapters?
SMA bulkhead mount coaxial adapters feature a maximum insertion loss of only 0.150 dB, ensuring minimal signal degradation. This low insertion loss in SMA bulkhead mount coaxial adapters makes them well-suited for use in systems where signal quality is critical. Combined with gold-plated center contacts, the 0.150 dB insertion loss ensures clear and reliable transmission in coaxial retrofit, extension, and OEM coax applications.
Need assistance selecting the ideal SMA bulkhead mount coaxial adapters for your coaxial retrofit, OEM coax, or extension application? For help in choosing the right configuration, impedance, or mounting specifications for your panel installation requirements, our knowledgeable technical support team is ready to assist you in selecting the ideal SMA bulkhead mount coaxial adapters for your specific application needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers durable brass construction with nickel plating, gold-plated center contacts, 50 Ohm signal feed-thru, and frequency range up to 6000 MHz