L-com

SMA Protective Cap for Female, with Chain

  • Picture of SMA Protective Cap for Female, with Chain
  • Picture of SMA Protective Cap for Female, with Chain
Picture of SMA Protective Cap for Female, with Chain
SKU BA09
Available to Ship 302
Quantity Price
1 - 24 $18.99
25 - 49 $17.09
50 - 99 $15.19
100 + Call Us
Price $18.99

All Prices are in US Dollars and do not include duties



This sturdy metal dust cap protects your expensive SMA female coaxial interface when not connected to a mated interface. This cap features a metal retaining chain so that the caps can be securely attached to adjacent surface to prevent loss.

Features
  • Protection of SMA female coaxial interfaces
  • Retaining chain feature prevents loss
  • Gasket provides moisture resistance
  • Metal construction is long lasting and durable

Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

Key Specifications

Key Specifications

Connector Series
SMA
Connector Gender
Male
Chain Option
Chain

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.