L-com

SMA Protective Cap for Male, with Chain

  • Picture of SMA Protective Cap for Male, with Chain
Picture of SMA Protective Cap for Male, with Chain
SKU ASF-CAP01
Available to Ship 71
Quantity Price
1 - 24 $18.19
25 - 49 $16.37
50 - 99 $14.55
100 + Call Us
Price $18.19

All Prices are in US Dollars and do not include duties



This sturdy metal dust cap protects your expensive SMA male coaxial interface when not connected to a mated interface. This cap features a metal retaining chain so that the caps can be securely attached to adjacent surface to prevent loss.

Features
  • Protection of SMA male coaxial interfaces
  • Retaining chain feature prevents loss
  • Metal construction is long lasting and durable

Application
  • Cable management
  • MDF/IDF applications
  • Network consolidation
  • LAN infrastructure

Key Specifications

Key Specifications

Connector Series
SMA
Connector Gender
Female
Chain Option
Chain

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.