L-com
Sort by
Items per page
Showing 1 - 1 result(s)

Stainless Steel Wall Plate - Blank

Stainless steel wall plates provide clean, professional wall terminations for premise wiring, LAN, telecommunications, and network installation applications engineered for durability and corrosion resistance in commercial, industrial, and high-use environments. These blank stainless steel wall plates feature no predrilled holes giving installers flexibility to create custom openings using the punch of their choice while also covering unused or obsolete outlets maintaining neat and organized appearances. Single gang options install easily providing attractive finishes complementing any facility while supporting flexible network infrastructure upgrades.

For comprehensive wall plate solutions beyond blank stainless steel configurations, explore our Coax Wall Plates & Jacks - Pre-punched & Blank Stainless Steel, DB25 & D-holes category, featuring pre-punched D-hole, DB25, and blank stainless steel wall plates designed for premise wiring, LAN, telecommunications, and coaxial cable installations.

Related Categories:

FAQs

What are stainless steel wall plates used for in network installations?

Stainless steel wall plates provide clean, professional wall terminations for premise wiring, LAN, telecommunications, and network installation applications in commercial, industrial, and high-use environments. These wall plates are engineered for durability and corrosion resistance ensuring reliable and long-lasting performance for structured cabling projects. Applications include covering unused or obsolete outlets, creating custom termination points, and maintaining neat organized appearances in facilities requiring network infrastructure upgrades.

What advantages do blank stainless steel wall plates offer?

Blank stainless steel wall plates feature no predrilled holes, giving installers the flexibility to create custom openings using the punch of their choice for premise wiring and LAN installations. The blank design accommodates various connector types, keystone inserts, and cable terminations supporting flexible network infrastructure configurations. This customization capability makes them ideal for covering unused outlets or creating specialized termination points in commercial and industrial telecommunications installations.

What environments are suitable for stainless steel wall plates?

Stainless steel wall plates are engineered for durability and corrosion resistance, making them ideal for commercial, industrial, and high-use environments requiring reliable premise wiring and LAN terminations. The corrosion-resistant construction withstands moisture, humidity, and harsh conditions in industrial facilities, outdoor-adjacent installations, and high-traffic commercial areas. Stainless steel construction provides long-lasting performance in telecommunications and network installation applications experiencing frequent use or environmental exposure.

How do stainless steel wall plates support network infrastructure upgrades?

Single gang stainless steel wall plates install easily providing attractive finishes that complement any facility while supporting flexible network infrastructure upgrades and premise wiring modifications. The blank design allows custom configuration for new connector types, emerging network standards, and evolving telecommunications requirements without requiring complete wall plate replacement. This flexibility supports LAN upgrades, technology migrations, and structured cabling expansions in commercial and industrial environments.

What installation flexibility do blank wall plates provide?

Blank stainless steel wall plates give installers flexibility to create custom openings using the punch of their choice supporting various connector configurations in premise wiring and network installations. Custom punching accommodates keystone jacks, coaxial connectors, fiber optic adapters, and specialized telecommunications interfaces matching specific site requirements. The no-predrilled-holes design enables precise placement and sizing for LAN, structured cabling, and network infrastructure applications requiring tailored termination solutions.

Can stainless steel wall plates cover obsolete outlets?

Stainless steel wall plates are ideal for covering unused or obsolete outlets, helping maintain a neat and organized appearance in commercial and industrial facilities undergoing network infrastructure changes. The blank design provides clean coverage for discontinued telecommunications connections, legacy premise wiring terminations, and decommissioned network access points.

Need assistance selecting the right stainless steel wall plate for your premise wiring or network installation project? Our engineering team provides expert technical guidance on blank vs. pre-punched configurations, custom opening requirements, gang selection, and installation planning for your specific LAN, telecommunications, or structured cabling application requirements.

Contact Sales: Sales@L-com.com
Product Technical Support:
techsupportrf@infiniteelectronics.com

L-com offers a comprehensive selection of stainless steel wall plates and can assist with selecting the right configuration, interface compatibility, and installation planning to match specific site and network requirements.

Sort by
Items per page