To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Stainless Wall Plate, Blank

SKU WPD100
QTY available 243
Quantity Price
1 - 24 $9.69
25 - 49 $8.72
50 - 99 $7.75
100 + Call Us
Price $9.69

All Prices are in US Dollars and do not include duties



The WPD100 stainless steel wall plate features no predrilled holes so you can use the punch of your choice depending on your installation needs. These blank wall plates are also great for covering no longer needed/used outlets. Order online today!

Features
  • Used for wall termination of various interfaces
  • Single gang wall plate is easy to install
  • Stainless steel construction is durable and attractive
  • Great for covering unused outlets

Application
  • Premise wiring
  • LAN
  • Telecommunications
  • Network installation


Product Resources