- Home /
- Coaxial /
- Connectors /
- Bend Protectors, Hoods and Caps /
- Strain Relief Boots
Strain Relief Boots
Strain Relief Boots
L-com offers strain relief boots designed for coaxial cable assembly and repair applications. These boots help protect cables from bending, strain, and mechanical stress, ensuring performance and reliability. Available in multiple sizes and configurations including models for SMA, RP-SMA, N-Type, RP-N, BNC, RP-BNC, TNC, and RP-TNC connector series, our strain relief boots support cable diameters from 2.7 mm to 5 mm. Constructed from PVC material and supplied in packages of 200 pieces, these boots are ideal for RF, data, and communication installations in cable assembly facilities and field repair kits.
For additional coaxial cable protection and connector interface solutions, explore our Coaxial Connectors – Bend Protectors, Hoods and Caps category, which includes connector hoods and protective caps designed to support reliable coaxial cable assembly, installation, and maintenance across RF and communication applications.
Related Categories:
- Molded Strain Relief Boots - Color Coded for RG58 Size Cable
- Molded Strain Relief Boots - Color Coded for RG59 and RG62 Size Cable
- Colored Connector Covers - BNC and TNC Insulated Color Coded Hoods
- Protective Caps with Chains - Protect BNC, TNC, Type N, SMA and 7/16 DIN Coaxial Interfaces
FAQs
What are strain relief boots and what are strain relief boots used for?
L-com offers strain relief boots designed for coaxial cable assembly and repair applications. These boots help protect cables from bending, strain, and mechanical stress, ensuring performance and reliability. Strain relief boots are ideal for use in RF, data, and communication installations. Available in multiple sizes and configurations for different connector series and cable types, these strain relief boots are suitable for cable assembly facilities and field repair kits.
What cable types and diameters do strain relief boots support?
The HXX-SR188 model is designed for SMA and RP-SMA applications using RG188 cable, supporting cable diameters up to 2.7 mm. The HXX-SR58L model fits RG58 cables for N-Type, RP-N, BNC, RP-BNC, TNC, and RP-TNC connector series, supporting cables up to 5 mm in diameter. The HXX-SR58S version is compatible with RG-50 Mini-UHF cables, offering protection for cables up to 5 mm in diameter. These strain relief boots help protect cables from bending, strain, and mechanical stress.
What connector types are compatible with strain relief boots?
L-com strain relief boots are available in multiple sizes and configurations for SMA, RP-SMA, N-Type, RP-N, BNC, RP-BNC, TNC, and RP-TNC connector series. The HXX-SR188 model is designed for SMA and RP-SMA applications, while the HXX-SR58L model fits N-Type, RP-N, BNC, RP-BNC, TNC, and RP-TNC connectors. These strain relief boots are designed for coaxial cable assembly and repair applications, helping protect cables from bending, strain, and mechanical stress.
What material are strain relief boots made from?
L-com strain relief boots are constructed from PVC material, providing strain relief in coaxial setups. The PVC construction helps these boots protect cables from bending, strain, and mechanical stress, ensuring performance and reliability. These strain relief boots are designed for coaxial cable assembly and repair applications and are ideal for use in RF, data, and communication installations.
How are strain relief boots packaged and supplied?
Each strain relief boot is supplied in packages of 200 pieces and are suitable for cable assembly facilities and field repair kits. The packaging makes these strain relief boots convenient for both production environments and field service applications. L-com has one of the largest in-stock selections of coaxial strain relief boots for domestic and international orders, ensuring availability for various coaxial cable assembly and repair requirements.
What industries and applications use strain relief boots?
L-com strain relief boots are ideal for use in RF, data, and communication installations across industries such as electronics, medical, industrial automation, military, and telecommunications. These boots help protect cables from bending, strain, and mechanical stress, ensuring performance and reliability. We offer strain relief boots designed for coaxial cable assembly and repair applications, suitable for cable assembly facilities and field repair kits in various industry sectors.
What models of strain relief boots are available from L-com?
L-com offers the HXX-SR188 model designed for SMA and RP-SMA applications using RG188 cable with diameters up to 2.7 mm. The HXX-SR58L model fits RG58 cables for N-Type, RP-N, BNC, RP-BNC, TNC, and RP-TNC connector series with cables up to 5 mm diameter. The HXX-SR58S version is compatible with RG-50 Mini-UHF cables, offering protection for cables up to 5 mm diameter.
Need assistance selecting the ideal strain relief boots for your coaxial cable assembly or field repair application? For additional information or help in selecting the right strain relief boots for your coaxial assemblies, our knowledgeable technical support and sales teams are available to assist you.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of coaxial strain relief boots, offering multiple sizes and configurations for SMA, RP-SMA, N-Type, RP-N, BNC, RP-BNC, TNC, and RP-TNC connector series.