L-com

Test Adapter, BNC Male / Dual Binding Posts

  • Picture of Test Adapter, BNC Male / Dual Binding Posts
  • Picture of Test Adapter, BNC Male / Dual Binding Posts
  • Picture of Test Adapter, BNC Male / Dual Binding Posts
Picture of Test Adapter, BNC Male / Dual Binding Posts
SKU BC2720
Available to Ship 21
Quantity Price
1 - 24 $26.79
25 - 49 $24.11
50 - 99 $21.43
100 + Call Us
Price $26.79

All Prices are in US Dollars and do not include duties



This BNC male to binding post adapter features red and black color coded binding post for easy identification. The combination of the BNC plug and binding post are popular in test lab environments.

Features
  • BNC male interface commonly found in test applications
  • Binding post design for quick wire termination
  • Fully molded insulators provide years of reliable service
  • Test and laboratory interconnections

Application
  • Laboratory
  • Test
  • R&D

Key Specifications

Key Specifications

Connector Series 1
Double Banana Binding Post
Connector Gender 1
Jack
Connector Polarity 1
Standard
Connector Series 2
BNC
Connector Gender 2
Male
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
PE
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.