- Home /
- Coaxial /
- Connectors /
- TNC
Coaxial Connectors - TNC
TNC Connectors
TNC connectors provide threaded RF connections for coaxial systems operating up to 11 GHz. These threaded Neill-Concelman connectors support wireless networks, WLAN, Wi-Fi, low-loss coax applications, radio pigtails, and general RF applications in 50 Ohm systems. L-com stocks male and female TNC configurations including right-angle, straight body, and bulkhead mounting options in both standard and reverse polarity versions. All connectors feature nickel-plated brass construction with durable insulation materials—available with same-day shipping.
For comprehensive RF connectivity solutions beyond TNC connectors, explore our Coaxial Connectors category for BNC, Type N, SMA, Type F, and other coaxial connector types and cable assemblies.
Sibling Categories:
- Coaxial Connectors - SMA
- Coaxial Connectors - RCA
- Coaxial Connectors - MCX
- Coaxial Connectors - BNC
- Coaxial Connectors - SMB
- Coaxial Connectors - UHF
FAQs
What impedance do L-com TNC connectors support?
L-com's TNC connectors are available in 50 Ohm impedance. These connectors maintain maximum VSWR ratings between 1.2 and 1.5 depending on the specific connector model and frequency range.
What frequency ranges do TNC connectors support?
L-com's TNC connectors support 4 GHz, 6 GHz, and 11 GHz frequencies. The specific frequency capability depends on the connector model selected for your application.
What attachment methods are available for TNC connectors?
TNC connections are available with crimp, solder, and crimp/solder attachment methods. L-com's TNC RF category connectors support crimp-style cable attachment for field installation and assembly applications.
What cable types are compatible with L-com TNC connectors?
L-com's cable connectors work with coaxial cables including RG58, RG174, RG213, RG223, RG8, RG136, RG142, RG141, RG316, RG400, RG6, Belden series (7805, 7807, 7808, 8219, 8240, 9913, 7810, 78056), WBC series (WBC100, WBC195, WBC200, WBC240, WBC400, WBC600, WBC1005), CA series (CA-100, CA-200, CA-240, CA-400, CA-1004, CA-195, CA-195R, CA-195RW, CA-400UF), CNT series (CNT-195, CNT-400), TWS series (TWS-195, TWS-400), and 600-Series coaxial cables.
What mounting styles are available for TNC connectors?
TNC connections come in right-angle and straight body designs, bulkhead mounting options, and flange-mount variations. Connector lengths range from 0.59 to 1.96 inches to accommodate different installation requirements.
What materials are used in TNC connector construction?
TNC connectors are nickel-plated and constructed from brass material. Male and female TNC connectors feature non-conductive insulation materials such as PTFE, POM, TFE, Delrin, and Acetal, offering durability, weather resistance, and abrasion resistance.
What applications use TNC connectors?
L-com's TNC connectors are used in coaxial cable assemblies, coaxial cable repair, premise wiring, WLAN, Wi-Fi, wireless networks, low-loss coax applications, radio pigtails, 50 Ohm systems, and general RF applications.
Need assistance selecting the right TNC connector for your coaxial cable assembly or installation project? Our engineering team provides expert technical guidance on connector configurations, attachment methods, cable compatibility, and frequency specifications for your specific application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers same-day shipping and maintains one of the largest in-stock selections of RF connectors for international and domestic orders.