- Home /
- Coaxial /
- Connectors /
- Type F
Coax Connector Types F - Crimp Compression Plugs RG58, RG59, RG6, Jack 75 Ohm, Male, Female
L-com offers F-type coaxial connectors, adapters, and bulkhead couplers. The F-type coax connector types are available in a variety of styles, including right angle, straight, and bulkhead. They are all 75 ohm connectors and which are compatible with a variety of devices, such as cable modems, satellite receivers, and televisions.
Our coax connectors are also available in a variety of styles, including female to female, male to female, and male to male. These connectors can be used to connect different types of coaxial cables or to convert between different connector types including RG58, RG59 and RG6. L-com's bulkhead connectors are used to pass coaxial cables through walls or other obstructions. Order one or more F coax connectors now to take advantage of same business day shipping!