To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
Easy to assemble two piece metal backshells are a great choice for the "do it yourself" consumer. Die cast zinc alloy construction is practically indestructible and offers maximum protection against harmful EMI/RFI. When used with shielded cable, a complete ground can be made between connector shells. Five grommets are provided to best fit cable diameter used. All D-sub sizes available - DB9, DB15, DB25, DB37 and DB50. All assembly and standard mating hardware is provided. Optional thumbscrews must be ordered separately, part number 04X44S. Quantity pricing available, please contact your L-com Sales Representative.