- Home /
- D-Subminiature /
- Connectors and Covers
D-Sub Connectors
L-com provides a wide variety of D-Sub connectors, which are ideal for large-scale and a wide variety of applications. We provide crimp & solder cup, PCB, IP67 rated and various other types of D-Sub connectors. Our D-Subminiature connectors are in-stock and can be shipped out the same day as purchased.
D-Sub connectors are available in male or female versions with DB9, DB15, DB25, DB26, DB37, DB44, DB50, DB62 and DB78 position sizes. These solder and crimp connectors from L-com, are ideal for all your cable termination needs, like terminating multi-conductor data and video cables. PCB D-Subminiature connectors are popular in many I/O applications, and their board latches make board connections secure and easy to solder.
At L-com, we also provide D-Sub connector covers to protect expensive devices from physical harm, dirt, and dust. The covers from this category are made from ROHS-compliant PVC and are available in the color black. Electronic components can be inserted inline or across any circuit using the sequence of plated through holes found in D-Sub connectors andinterface modules.
The field termination connector offers a simple and convenient way to perform field termination on any HD multiconductor cable. The cover provides preventionprevents contamination and provides and strain relief. The D-Sub connectors' insulators are UL94V-0 rated and accommodate a wide range of wire sizes from 20 to 28 AWG. The gold-flash coatingGold plating on D-Subminiature connector secures the device forstands up to multiple mating cycles.
L-com offers metal and plastic D-Sub connector assemblies for highly demanding industrial applications. D-Subminiature connectors are most used in data processing, device management, and control. They may be generally found in communication ports, establishing connections among multiple products, including computers, printers, and power supplies, and facilitating serial data transmission in data networks.
L-com is a well-known provider of high-quality connectors in stock and ready for shipping. We are accessible by phone, chat, and email. We can custom-build any D-Sub connector, in high or low volumes, with low or no minimum order quantities plus fast response times. For more information, see the PDF datasheets with that include exact performance data and dimensions on the D-Subminiature connectors’ product pages. Please contact our knowledgeable technical support and sales teams if you have any questions regarding our D-Sub connectors or other components.