To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

End Cap, Blank (No Cutouts)

SKU DIYMB
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


A fully shielded metal case plus a variety of end caps allow the user to create and build a variety of data line adapters. End cap options include DB9, DB25, DB37 female plus blank and 0.5" hole versions. 3" x 3" x 1" size allows ample room for a PC board and small components. Durable construction featuring heavy gauge steel and nickel plated end caps. Color is beige, (8) assembly screws provided.

Features
  • Heavy gauge steel construction for long life
  • Blank end cap for user defined adapters
  • Other end cap options are DB9, DB15, DB25, DB37 female plus .5 diameter D hole

Application
  • Custom OEM applications
  • Data networking
  • RS-232
  • RS-485


Product Resources

Product Compliance

Product Compliance

P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.