To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

L-com D-Sub adapters, couplers and splitters are engineered to meet industry standards, providing unmatched quality and performance. We stock the following D-Sub adapters including slimline gender changer and socket saver, molded AT, low-profile right-angle, ferrite filter (EMI), capacitive filter (EMC), DB15, DB9 and DB25 y splitter, AUI to DB15, HD15 right angle and premium DB9 right angle. Our D-Subminiature adapters are primarily used for audio, video and data applications. Make your purchase now to take advantage of our same business day shipping.

L-com's range of D-Sub adapters offer a slimline and low-profile design, which reduces leverage strain on computer ports that may be overstressed. These adapters support a wide array of pin configurations, including 9, 15, 25, 26, 37, 44, 50, 62, and 78-pin D-Subminiature connectors, as well as SCSI protocol, allowing for easy compatibility with various devices. With connection options such as push-on, jackscrews, lock screws, thumbscrews, and latching mechanisms, these D-Sub adapters offer flexibility and ease of use. The connector body is made from either steel or brass and plated with nickel or zinc, ensuring durability and corrosion resistance. The gold-plated contacts on connectors provide reliable connections, even with repeated mating cycles.

The D-Sub adapters from L-com are versatile and can be utilized in a range of applications, such as bulkhead or enclosure installations, RS-232 connections, cable extensions and D-Sub gender changing. Certain adapters in this collection comply with UL grade connector insulator requirements for flammability. Many of these D-Subminiature adapters are fully shielded to protect against electromagnetic interference (EMI). These adapters can operate in a wide temperature range, from a minimum temperature of -55 degrees C to a maximum temperature of 105 degrees C.

L-com also stocks other complementary devices and adapter kits, including test equipment, pre-tinned jumpers, and replacement screws. The deluxe data line monitor is a versatile device that allows users to accurately assess the status of their operating port. It is enclosed in a chrome-plated metal casing that provides shielding and durability to withstand extensive use. Our pre-tinned jumper wire package includes 25 jumper wires and each wire has a length of 2 inches, with a strip/tin length of 1/8 inch. Additionally, we offer thumbscrews featuring a sturdy steel body with nickel plating, facilitating effortless hand tightening.

L-com has one of the largest in-stock selections of D-Sub couplers, adapters and splitters for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect D-Sub adapters for your requirements.