D-Subminiature Adapters, Couplers, Splitters - Gender Changers
L-com's slimline gender changers provide an efficient solution for adapting mismatched D-sub connectors to mate, ensuring seamless connectivity in various environments. Available in DB9, DB15, DB25, DB37, DB50, HD15, HD26, HD44, HD62, HD78, and SCSI configurations, these adapters handle up to 3 amps with gold-plated contacts and are fully shielded against electromagnetic interference (EMI). Featuring jackscrews for secure fitting and low-profile design, these slimline gender changers are ideal for applications where space is limited or bulkhead mounting is required in serial and parallel data transmission environments.
For a broader selection of D-Sub connectivity solutions beyond slimline gender changers, explore our D-Sub Adapters category, which includes adapters, couplers, and splitters designed to support reliable serial and parallel connections across computing, industrial, and data communication applications.
Related Categories:
- D-Subminiature Adapters, Couplers, Splitters - Socket Savers
- D-Subminiature Adapters, Couplers, Splitters - Monitor
- D-Subminiature Adapters, Couplers, Splitters - Video
- D-Subminiature Adapters, Couplers, Splitters - Right Angle Adapters
- D-Subminiature Adapters, Couplers, Splitters - Adapter Kits
FAQs
What are slimline gender changers and what are slimline gender changers used for?
L-com Slimline gender changers provide an efficient solution for adapting mismatched D-sub connectors to mate, ensuring seamless connectivity in various environments. These slimline gender changers are ideal for applications where space is limited or where bulkhead mounting is required. They are universally compatible with applications requiring serial or parallel data transmission, including audio, video, and data networking.
What connector types are available for slimline gender changers?
Slimline gender changers are available in a wide range of configurations, including DB9, DB15, DB25, DB37, DB50, HD15, HD26, HD44, HD62, HD78, and SCSI connectors. These adapters are also available in both male-to-male and female-to-female configurations, supporting various D-sub connector sizes. The slimline gender changers are designed to meet the needs of industries requiring reliable serial and parallel connections.
What current rating do slimline gender changers support?
The L-com slimline gender changers are built to handle up to 3 amps of current and feature gold-plated contacts for long-lasting and secure connections. These adapters are equipped with jackscrews for secure fitting, ensuring reliable performance. The 3 amp current rating makes these slimline gender changers suitable for various serial and parallel data transmission applications.
Do slimline gender changers provide EMI protection?
L-com Slimline gender changers are fully shielded to protect against electromagnetic interference (EMI), making them ideal for use in environments with high EMI/RFI levels. The fully shielded construction ensures these slimline gender changers provide reliable connectivity in challenging electromagnetic environments. Additionally, these gender changers are UL-grade 94V-0 rated for flammability, ensuring compliance with safety standards.
What are the mounting features of slimline gender changers?
L-com Slimline gender changers are equipped with jackscrews for secure fitting, and the low-profile design minimizes strain on overstressed computer ports. These adapters are ideal for applications where space is limited or where bulkhead mounting is required. The slimline gender changers are particularly well-suited for environments where cables need to pass through enclosures or bulkheads.
What applications use slimline gender changers?
Slimline gender changers are universally compatible with applications requiring serial or parallel data transmission, including audio, video, and data networking. These adapters are designed to meet the needs of industries requiring reliable serial and parallel connections. The slimline gender changers help reduce leverage strain and offer protection for delicate ports and connectors, ensuring reliable and consistent performance even under frequent use.
What industries use slimline gender changers?
L-com offers slimline gender changers engineered to meet the needs of electronics, medical, industrial automation, and military industries. These adapters are designed to meet the needs of industries requiring reliable serial and parallel connections. Slimline gender changers are a tool for improving connection versatility in tight spaces where bulkhead mounting is required or where cables need to pass through enclosures.
Need assistance selecting the ideal slimline gender changers for your D-sub connectivity, bulkhead mounting, or serial/parallel data transmission requirements? For help in choosing the right connector configuration, gender type, or EMI shielding option for your specific application, our expert technical support and sales teams are ready to assist you.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of gender changers with DB9, DB15, DB25, DB37, DB50, HD15, HD26, HD44, HD62, HD78, and SCSI configurations.