- Home /
- D-Subminiature /
- Connectors and Covers /
- Field Termination Connectors & Covers /
- HD15 Male Connector for Field Termination
HD15 Male Connector for Field Termination - Panel Mountable
HD15 Male Connector for Field Termination - Panel Mountable
L-com HD15 male field termination connectors enable easy, convenient SVGA and HD15 cable termination for video projection, video signage, and PC monitor applications. Featuring gold-plated contacts for reliable repeated mating cycles, these panel-mountable connectors support thicknesses up to 0.062 inches with 1000 Vrms maximum operating voltage. Terminal block design with set screws requires no special tools, while clearly marked positions support DDC-compliant termination using pins 9 and 15 per VESA standards. Measuring 2.44"L × 1.22"W.
For complete D-subminiature field termination connector solutions beyond HD15 male configurations, explore our D-Subminiature Connectors and Covers - Field Termination Connectors & Covers category, featuring field termination connector types designed for custom cable assembly and installation applications.
Related Categories:
- DB9 Female Connector for Field Termination - Panel Mountable
- DB15 Female Connector for Field Termination - Panel Mountable
- DB9 Male Connector for Field Termination - Panel Mountable
- DB15 Male Connector for Field Termination - Panel Mountable
- DB25 Male Connector for Field Termination - Panel Mountable
FAQs
What are HD15 male field termination connectors designed for?
HD15 male field termination connectors offer an easy and convenient way to perform field termination of any SVGA or HD15 cable. These HD15 male field termination connectors are suitable for video projection, video signage, and PC monitor applications requiring custom cable assembly without factory pre-termination.
How does the terminal block design simplify HD15 male field termination?
HD15 male field termination connectors feature a terminal block design with set screws providing reliable electrical connections without requiring special tools. The clearly marked terminal block area makes proper termination virtually foolproof for technicians performing field installation and custom cable assembly.
What connector positions does the HD15 male field termination connector support?
HD15 male field termination connectors provide separate connection points for all 15 positions supporting DDC-compliant termination using pins 9 and 15 as required by VESA standards. This complete pin support enables video signal transmission with display data channel communication for video projection and PC monitor applications.
What voltage rating do HD15 male field termination connectors provide?
HD15 male field termination connectors have a maximum operating voltage of 1000 Vrms. This voltage rating ensures safe operation in video signage, PC monitor, and video projection applications across diverse display and computing equipment.
How does the panel mounting feature benefit HD15 male field termination connectors?
HD15 male field termination connectors are panel mountable for panel thicknesses up to 0.062 inches. This mounting capability enables integration into custom enclosures, control panels, and video distribution systems for flexible installation in video projection and digital signage applications.
What material construction enhances HD15 male field termination connector reliability?
HD15 male field termination connectors feature gold-plated contacts providing reliable connections with repeated mating cycles. This gold plating minimizes signal loss and ensures consistent video signal transmission across video projection, video signage, and PC monitor installations.
Why are HD15 male field termination connectors preferred for custom video installations?
HD15 male field termination connectors combine tool-free terminal block assembly, clear position marking, full 15-pin support, gold-plated contact reliability, and panel mounting flexibility. This combination enables technicians to quickly create custom SVGA/HD15 cable assemblies in the field without requiring factory pre-termination or specialized equipment.
Need assistance selecting HD15 male field termination connectors for your video projection, digital signage, or PC monitor installation? Our professional technical support team provides expert guidance on panel thickness requirements, VESA DDC compliance, terminal block termination techniques, and custom cable assembly for your specific video transmission needs.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of HD15 data connectors for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications.