To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
Easy to assemble two piece metalized backshells are a great choice for the "do it yourself" consumer. Low profile design allows for use in tight spaces where standard depth backshells cause clearance problems. Metalized chrome plating provides an economical method of shielding backshells. When used with shielded cable, a complete ground can be made between connector shells. Sizes available are DB9/HD15, DB15/HD26, DB25/HD44 and DB37/HD62. All assembly and standard mating hardware is provided, including easy to use thumbscrews.