- Home /
- Ethernet /
- Industrial Harsh Environment /
- Outdoor/Industrial Bulk Cable /
- TFDL6123
Cat6a CMX Industrial Hi-Flex Zero Halogen FRPUR Jacket, Double Shielded, Bulk Cable
L-com's Category 6a Zero Halogen industrial cable is designed for extreme applications where rugged, shielded, high-flex cables are required and PVC is restricted. It features an industrial oil, chemical and water resistant jacket. This jacket is pressure extruded over the cable core, effectively locking the twisted pairs in place. This provides very stable electrical performance, even when the cables are impacted, bent or repeatedly flexed. Double shielding (foil + braid) protects against EMI/RFI interference. Additional features include stranded conductors, a CMX / VW-1 burn rating and dynamic operating temperatures up to at 75°C. These cables have been tested to 10 million flex cycles and the cable will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment! Order online today!