L-com

L-com Ethernet Media Converter Replacement DC Power Supply

  • Picture of L-com Ethernet Media Converter Replacement DC Power Supply
Picture of L-com Ethernet Media Converter Replacement DC Power Supply
SKU LC-MCG-PWR
  Available for backorder
Quantity Price
1 + $17.19
Price $17.19

All Prices are in US Dollars and do not include duties



Replacement 5VDC 1.2A power supply for L-com's LC-MCG series of Ethernet Media Converters. This power supply can be used with the following models: LC-MCGMM-ST, LC-MCGMM-SC, LC-MCGSM-ST, LC-MCGSM-SC and LC-MCGSFP.

Features
  • 5 volts DC, 6 watt, 1.2A
  • Same power supply that comes standard with LC-MCG series converters
  • Replacement supply for L-com's LC-MCG series of media converters

Application
  • Large networks.
  • Office workstations.
  • Data closets.

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.