L-com

L-com Replacement AC Power Supply for LC-MCC14AA Chassis

  • Picture of L-com Replacement AC Power Supply for LC-MCC14AA Chassis
Picture of L-com Replacement AC Power Supply for LC-MCC14AA Chassis
SKU LC-MCCPWR-AC
Available to Ship 2
Quantity Price
1 - 24 $103.99
25 - 49 $98.79
50 - 99 $93.59
100 + Call Us
Price $103.99

All Prices are in US Dollars and do not include duties



The LC-MCCPWR-AC is a redundant power supply for the LC-MCC14AA chassis. It provides a simple and easy way to replace either of the Dual supplies that come with the L-com chassis. Simply switch off the supply, unscrew the bad unit from your chassis via the convenient thumbscrews on either side of the unit, slide it out and unclip the 5 pin header. Then install the replacement unit by reversing the process. Your chassis will continue to function normally, as these power supplies are hot swappable. These power supplies come with an audible alarm, and LED, that will alert you to any problems with the power flow or cooling fan.

Features
  • Input range of 100-265VAC. Output 5VDC 12A
  • Quiet Cooling Fan for Thermal Management
  • Audible alarm & LED's warn of power or fan issues
  • Provides short circuit and overload protection
  • Quick Easy to install into LC-MCC14AA chassis Truly Hot-Swappable

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.