- Home /
- Ethernet Converters /
- Commercial Ethernet Media Converters /
- Metrobility/Telco Systems /
- LC76, LCR643
Metrobility Copper/Fiber Chassis Media Converters
Metrobility, a worldwide leader in media conversion, offers a complete line of copper to fiber conversion solutions. The Twister series provides a myriad of interfaces and technology options to choose from. To optimize the performance of your network, all “twisters”™ provide seamless operation in half duplex or full duplex environments. All signal activity is completely translated ensuring accurate communication and collision detection in connected segments. The LC76/LCR643 series supports 10Mbps and 10/100Mps Ethernet on the UTP ports and 100FX and both Multimode and Singlemode fiber interfaces. All Metrobility-LANCAST “twister”™ series converters are made in the USA. Order online today!