L-com

Dust Cap + Eyelet Lanyard for Ruggedized Flange Mounts, Electroless Nickel

  • Picture of Dust Cap + Eyelet Lanyard for Ruggedized Flange Mounts, Electroless Nickel
Picture of Dust Cap + Eyelet Lanyard for Ruggedized Flange Mounts, Electroless Nickel
SKU ECRU3209U00
  Available for backorder
Quantity Price
1 + $50.00
Price $50.00

All Prices are in US Dollars and do not include duties



Lose or forget the dust cap for your Ruggedized RJ45 Jam-Nut, Flange Mount or In-line receptacle? Find replacement dust caps here. Even though the receptacles are transversely sealed, it is wise to utilize a dust cap to keep contaminants such as dust, dirt and water out of the exposed contacts of the RJ5 receptacle.

Features
  • Electroless Nickel material
  • Used to protect the exposed contacts on a ruggedized Flanges from contaminates such as dust and dirt
  • Designed to work with L-com's ECRD & ECSD and ECRH & ECSH line of ruggedized Flanges

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Waterproof Dust Cap/Cover with Lanyard
Connector Series
RJ45

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.