L-com

Dust Cap + Lanyard for Ruggedized In-line Receptacle, Anodized Aluminum

  • Picture of Dust Cap + Lanyard for Ruggedized In-line Receptacle, Anodized Aluminum
  • Picture of Dust Cap + Lanyard for Ruggedized In-line Receptacle, Anodized Aluminum
  • Picture of Dust Cap + Lanyard for Ruggedized In-line Receptacle, Anodized Aluminum
Picture of Dust Cap + Lanyard for Ruggedized In-line Receptacle, Anodized Aluminum
SKU ECRU5201U00
  Available for backorder
Quantity Price
1 + $34.59
Price $34.59

All Prices are in US Dollars and do not include duties



Lose or forget the dust cap for your Ruggedized RJ45 Jam-Nut, Flange Mount or In-line receptacle? Find replacement dust caps here. Even though the receptacles are transversely sealed, it is wise to utilize a dust cap to keep contaminants such as dust, dirt and water out of the exposed contacts of the RJ5 receptacle.

Features
  • Anodized aluminum material
  • Designed to work with L-com's ECRP & ECSP line of ruggedized in-line receptacles
  • Replacement dust cap for Ruggedized in-line receptacle

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Waterproof Dust Cap/Cover with Lanyard
Connector Series
RJ45

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.