To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Dust Cap + Lanyard for Ruggedized Jam-Nuts, Anodized Aluminum

SKU ECRU2201U00
QTY available 1
Quantity Price
1 + $14.98
Price $14.98

All Prices are in US Dollars and do not include duties



Lose or forget the dust cap for your Ruggedized RJ45 Jam-Nut, Flange Mount or In-line receptacle? Find replacement dust caps here. Even though the receptacles are transversely sealed, it is wise to utilize a dust cap to keep contaminants such as dust, dirt and water out of the exposed contacts of the RJ5 receptacle.

Features
  • Anodized aluminum material
  • Designed to work with L-com's ECRK & ECSK and ECRJ & ECSJ line of ruggedized Jam-Nuts
  • Used to protect the exposed contacts on a ruggedized Jam-Nut from contaminates such as dust and dirt

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Waterproof Dust Cap/Cover with Lanyard
Connector Series
RJ45