L-com

ECF-BLANK Panel Filler - Twenty-Five Pack

  • Picture of ECF-BLANK Panel Filler - Twenty-Five Pack
  • Picture of ECF-BLANK Panel Filler - Twenty-Five Pack
Picture of ECF-BLANK Panel Filler - Twenty-Five Pack
SKU ECF-BLANK25
Available to Ship 42
Quantity Price
1 - 24 $58.99
25 - 49 $53.09
50 - 99 $47.19
100 + Call Us
Price $58.99

All Prices are in US Dollars and do not include duties



L-com's unique flange adapters allow for the mounting of common keystone style adapters and connectors in virtually any rack or panel however your application may not require every available keystone opening to be filled. The ECF-BLANK is designed to cleanly and neatly fill any vacant slots you don't need. Empty slots provide an unwanted avenue for dust and debris and they simply do not look neat. Fill that gap with an ECF-Blank part. Available singly or in packs of 25. Order online today or call us with your applications.

Features
  • Fits in all L-com ECF and USP style racks and panels
  • Available in packs of 1 or 25
  • Fills empty spaces in rack, panel or enclosure
  • Packaged as a kit with two 4-40 screws allow for secure mounting to all panels

Application
  • Ethernet Networking
  • Telecommunications
  • Custom panel/enclosure applications
  • OEM

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Cover

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.