- Home /
- Ethernet /
- Ethernet Cabling /
- Modular 'T' and 'Y' Adapters /
- EC503
Modular Splitter Adapters – Connect two devices to one jack
If you have two devices but only one jack L-com's extensive line of splitter adapters will help get you connected. Each adapter features a compact plastic design with one plug and up to three jacks. Adapters are available with RJ11, RJ12, or RJ45 connectors allowing the right fit for your application. These adapters are perfect for adding an extra phone jack for a fax machine or modem. Telephone monitoring systems or test applications can benefit from a simple method to tap into an existing system jack.