- Home /
- Ethernet /
- Ethernet Cabling /
- Modular 'T' and 'Y' Adapters
Ethernet Splitters
L-com’s Ethernet splitters are the latest interface for efficient network connection and tangle-free cables. We stock conversion and insert adapters, socket savers, Y-bridges and splitters, USOC splitters and bridges, and TEE junctions. Some of these Ethernet cable splitters have 10-inch cables, so they can fit in small spaces. With these Ethernet RJ45 splitters, you can avoid the need for additional cabling while still maintaining high-speed connectivity. Make your online purchase now to take advantage of our same business day shipping.
The extensive range of Ethernet splitters available from L-com is made to address the majority of phone, video, and data LAN applications. For all kinds of applications, we offer RJ11, RJ12, and RJ45 connectors on our cable splitters. These RJ45 splitters are built to a standard design using unshielded wiring for straight, crossover, and bridged connections. We provide adapters in lengths 1.66, 1.43, 1.52, 1.29, 0.42, 0.35, and 12 inches; and in widths 1.11, 1.05, 1.16, 1.50, 2.76, 1.77, 1.80, 1.06, 0.46, and 0.53 inches. Our products have pin configurations of 6x6, 8x8, 8x4, 6x4, and 6x6 with 4, 6, and 8 pins.
Ethernet splitters from L-com are built using high-quality materials to assure their dependability and a long lifespan. These products are also tested to ensure compliance with industry standards, so you can trust that they'll work smoothly with your existing network infrastructure. Our insert adapters may change the RJ11/RJ12 jack to take RJ22 and the RJ45 jack to accept RJ11/RJ12. These RJ11/12 splitters are available in black, gray, and ivory housing colors. The connector body of some Ethernet splitters is made from ABS, while the contact plating is gold for a more reliable connection.
In addition to telephony applications, the Ethernet splitters are also useful for 10Base-T Ethernet RJ45 systems. Our RJ45 splitters' socket saver and in-series connection types safeguard the original socket's or connector's structural integrity. Additionally, it is practical to utilize these cable splitters to quickly install a crossover connection for uplink cables. These Ethernet splitters have a range of operating temperatures that include 80 to -20 °C, 60 to -40 °C, and 60 to 0°C.
The Ethernet splitters from L-com maintain the original Ethernet speed and are compact and easy to install. L-com has one of the largest in-stock selections of cable splitters for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. If you have any inquiries about our Ethernet cable splitters or other components, kindly contact our professional technical support and sales teams.