- Home /
- Ethernet /
- Ethernet Cabling /
- Modular 'T' and 'Y' Adapters /
- ECS20
Modular Y Adapters – Adapter/Splitter for Voice and Data Applications
When traditional splitters do not fit, L-com's exclusive Y-adapter series is perfect. These splitters feature a 10" cable for the male plug and a unique housing for the two jacks allowing this adapter to plug into tight spaces without blocking adjacent ports. The dark gray plastic housing is UL94V-0 rated and features A and B port markings for easy identification. L-com stocks six different wiring schemes with either RJ11/12 or RJ45 connections, or we can quote a custom version with modest minimums.