L-com

Fiber Coupler, ST / ST, Ceramic Alignment Sleeve

  • Picture of Fiber Coupler, ST / ST, Ceramic Alignment Sleeve
  • Picture of Fiber Coupler, ST / ST, Ceramic Alignment Sleeve
  • Picture of Fiber Coupler, ST / ST, Ceramic Alignment Sleeve
  • Picture of Fiber Coupler, ST / ST, Ceramic Alignment Sleeve
  • Picture of Fiber Coupler, ST / ST, Ceramic Alignment Sleeve
Picture of Fiber Coupler, ST / ST, Ceramic Alignment Sleeve
SKU FOA-001A
Available to Ship 5435
Quantity Price
1 - 24 $12.39
25 - 49 $11.77
50 - 99 $11.15
100 + Call Us
Price $12.39

All Prices are in US Dollars and do not include duties



The L-com Simplex Metal ST couplers series features multiple mounting options for 3/8” D hole and standard rectangular cut out style panels. This series also features ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Ceramic alignment sleeve supports Single mode applications
  • Metal body ensures durability
  • Multiple mounting style options offer flexibility in design
  • Order online today!
  • Used to connect either PC or UPC polished ST Fiber cables

Application
  • FTTX
  • High EMI/RFI environments
  • LAN
  • Security

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.