To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

L-com stocks a wide range of fiber optic couplers and adapters. Fiber optic’s advantages over copper cabling are well known immunity to EMI and RFI, low attenuation over long distances, high bandwidth capacity, smaller size and lower weight. Fiber optic cable is also difficult to tap and intercept, making it a high security medium. It’s no wonder fiber optics is so popular in bandwidth-hungry data centers, business IT networks and demanding commercial and industrial environments.

Fiber optic couplers and adapters are critical components in the fiber optic chain. L-com supplies a wide selection using only high-quality fiber sub-components for optimal performance.

Fiber Optic Adapters

We offer many types of fiber adapters – for simplex or duplex cable; made of plastic or metal; single mode or multimode; with connector types such as FC, LC, SC, ST, MU, SMA-905 and SMA-906; and in rectangular, square, or circular mounts. Our single mode fiber adapters feature ceramic sleeves for precision alignment and our multimode fiber adapters are built with bronze alignment sleeves for extra durability.

Fiber Optic Couplers

Our fiber couplers are designed to address a multitude of applications. We offer fiber optic couplers for simplex and duplex cable; made of plastic or metal; in single mode or multimode; with connector types such as FC, LC, SC, ST, MPO, LC APC, SC APC, MTRJ and COTS ST; and with special features such as internal dustproof shutters, ruggedized construction, and square or rectangular mounts. We even offer a line of fiber couplers that meet military specifications and are ideal for aircraft, ground vehicles and ships.