L-com

9/125, Single mode Fiber Cable, Dual LC /Dual LC, 5.0m

  • Picture of 9/125, Single mode Fiber Cable, Dual LC /Dual LC, 5.0m
  • Picture of 9/125, Single mode Fiber Cable, Dual LC /Dual LC, 5.0m
Picture of 9/125, Single mode Fiber Cable, Dual LC /Dual LC, 5.0m
SKU SFODLC-05
  Available for backorder
Quantity Price
1 - 24 $62.99
25 - 49 $56.69
50 - 99 $50.39
100 + Call Us
Price $62.99

All Prices are in US Dollars and do not include duties



L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Used to connect patch panels and/or network devices that utilize LC style connectors and require 9/125 Single mode cabling
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Connectors utilize a PC polish

Application
  • 10 Gig Ethernet
  • Server Farms
  • Network Backbones
  • FTTX
  • WAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.