To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

L-com provides a wide variety of fiber optic cables in multiple configurations. We offer specialized fiber optic cable assemblies in single mode or multimode and simplex or duplex optic cables featuring ST, SC, FC, LC, MTRJ, and MU-style fiber connectors. Our optical cables come in single-mode 9/125 and bend-insensitive, as well as the multimode OM1, OM2, OM3, OM4, and OM5 cable types. Additionally, we provide fiber cables such as MM/SM, MPO, universal, military, POF, SMI, HFBR, and pigtails. These fiber cables are the best option for many uses, including telecom, industrial automation, military and aerospace, data center networking, and enterprise networking. Make your purchase now of our fiber optic cables to benefit from same-business-day shipping.

We only use the highest quality components when manufacturing our 9/125 simplex or duplex single-mode, 62.5/125, and 50/125 duplex multimode cables. These fiber optic cables come with connectors and zip cord jackets that are OFNR (riser-rated), OFNP (plenum-rated), or LSZH (riser-rated) and are 100% factory-tested. Our cable assemblies are available in APC, PC, and UPC finishes with specialized lengths, connector compositions, and polishes. We provide HFBR cable assemblies with simplex latching and non-latching and duplex latching and non-latching. L-com offers various cable colors in aqua blue, beige, black, blue, brown, gray, yellow, green, lime green, magenta, orange, red, violet, white, and yellow. Our fiber cable assemblies are perfect for 10 Gigabit Ethernet, FTTX, network backbones, server farms, and WAN applications.

Regarding fiber optic cables, L-com offers pigtail, fan-out, patch, and conversion capabilities. Also, we provide variants including the clipped, industrial outdoor, key up and down, ruggedized, and universal with grommet connector. We have cable assemblies with plastic, mode-conditioned single-mode fibers, and multimode fibers in counts ranging from 1 to 24. Our cables have ceramic ferrules that allow exact alignment and A/B markers for each fiber that distinguish transmit and receive ports to ensure proper system connectorization. This fiber optic cable series make it simple to locate ports and other equipment in crowded IT closets, and by using color codes, ports can be divided into usage-specific groups. These fiber optic connections enable users to use high-speed, low-cost multimode transceivers, or VCSELs (Vertical Cavity Surface Emitting Lasers), which increases the overall system cost reduction.

We provide MPO fiber optic cables that use a connection that can handle many fibers in a single interface. In comparison to a connector of the same size, our multi-fiber cables offer up to 12 times the density, which results in significant size advantages. These fiber cables from L-com have push-pull designs for fast mating and removal and significantly reduce installation time. They come in Type A and Type B polarity options, with or without alignment pins. Our cable assemblies are available in a wide range of lengths, from 1 to 100 meters. Industrial and military-grade fiber optic cables are designed to resist the rigors of operation in settings where dependability and toughness are crucial. Our fiber optic cable assemblies are suitable for digital video, link aggregation, server connectivity, A/V, control systems, home theatre, optical audio, LAN, medical applications, EMI/RFI-rich environments, and CD applications.

L-com is a well-known provider of high-quality fiber optic cables, and we are accessible by phone, chat, and email. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. As a custom fiber optic cord manufacturer can be the optimal choice for your future projects because of the low or no minimum order quantities and fast response times. Please contact our knowledgeable technical support and sales teams if you have questions about our fiber optic cable assemblies or other components. Order now to receive same business day shipping!