To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

9/125, Single mode Fiber Cable, Dual ST /Dual ST, 5.0m

SKU SFODST-05
QTY available 240
Quantity Price
1 - 24 $42.99
25 - 49 $38.69
50 - 99 $34.39
100 + Call Us
Price $42.99

All Prices are in US Dollars and do not include duties



L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with ST style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Ceramic ferrules provide precise alignment
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Connectors utilize a PC polish
  • Used to connect patch panels and/or network devices that utilize ST style connectors and require 9/125 Single mode cabling

Application
  • 10 Gig Ethernet
  • Network Backbones
  • Server Farms
  • WAN
  • FTTX